text.skipToContent text.skipToNavigation

Catalog No. : 9357SST6-6

Description:  SST6 Cone 2 in. 90, M63

UPC: 786210186221

Liguid-tight 90 Degree Fitting, Trade Size 2 Inch, M63 Thread, 316 Stainless Steel Body and Ground Cone
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Meets UL 514B and CSA C22.2, No. 18.3 for liquid-tight fittings
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
  • Ingress protection ratings aligned with industrial enclosures
  • Typical applications where severe corrosion protection is required including water/wastewater, food & beverage, salt environments, chemical processing, etc.
  • Used where liquid tight flexible metallic raceway is installed in corrosive outdoor or indoor locations, and exposed to continuous or intermittent moisture
  • Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures

Descriptors

Category

Liquid tight connectors

Specifications

Material

316 Stainless Steel

Color

Metallic

NEMA Rating

Type 3, 3R, 4, 4X, 12, 13

Temperature Rating

UL: -4 to 221 F

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018 , CSA LR-4484 , IEC/EN 61386-1, -23

Dimensions

Size

2 Inch , M63 Thread

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here