text.skipToContent text.skipToNavigation

Catalog No. : 933C

Description:  WIRE CONN WINGED BLUE No22-8, 15

UPC: 67396154007

Made or assembled in Canada. The newest "twist" on wire connectors from the inventor of the original "MarretteĀ®".

Wire Connector with a Wide Range, Ergonomic Twisting Wings with Rounded Secure Edge, Wire Eange #22-8, Blue, Blister Pack of 15 Units
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Ergonomic wings.
  • Rounded edge.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

22-8 AWG

Mounting

Twist-On

Voltage Rating

600 V

Insulation

Polypropylene

Material

Copper Plated Steel

Color

Blue

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002319 Wire connector

Colour

Blue

Documents/Support Tools

Sales Drawing

Click here