Catalog No. : 933B
Description: WIRE CONN WINGED BLUE No22-8, 50
UPC: 67396154441
Made or assembled in Canada. The newest "twist" on wire connectors from the inventor of the original "MarretteĀ®".
Wire Connector with a Wide Range, Ergonomic Twisting Wings with Rounded Secure Edge, Wire Range #22-8, Blue, Box of 50 Units
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
- Ergonomic wings.
- Rounded edge.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
22-8 AWG |
|
Mounting |
Twist-On |
|
Voltage Rating |
600 V |
|
Insulation |
Polypropylene |
|
Material |
Copper Plated Steel |
|
Color |
Blue |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Marrette |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 70145816_2017-07-20 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |