text.skipToContent text.skipToNavigation

Catalog No. : 9332-NB

Description:  NBP 1/2 in. Strt, M20 Thread

UPC: 5415022502282

Liguid-tight Straight Fitting, Trade Size 1/2 Inch, M20 Thread, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Meets UL 514B for liquid-tight fittings
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
  • Ingress protection ratings aligned with industrial enclosures
  • Typical applications where severe corrosion protection is required including water/wastewater, food & beverage, salt environments, chemical processing, etc.
  • Used where liquid tight flexible metallic raceway is installed in corrosive outdoor or indoor locations, and exposed to continuous or intermittent moisture
  • Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures

Descriptors

Category

Liquid tight connectors

Type

Straight Liquid-tight Conduit Fitting

Specifications

Material

Nickel Plated Brass

Color

Metallic

NEMA Rating

Type 3, 3R, 4, 4X, 12, 13

Temperature Rating

UL: -4 to 221 F

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018 , IEC/EN 61386-1, -23

Dimensions

Size

1/2 Inch , M20 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 224 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here