text.skipToContent text.skipToNavigation

Catalog No. : 9330SST6-6HT

Description:  SST6 Cone HT 3/8 in. Strt, M16

UPC: 786210186306

High Temperature Liguid-tight Straight Fitting, Trade Size 3/8 Inch, M16 Thread, 316 Stainless Steel Body and Ground Cone
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Meets UL 514B for liquid-tight fittings
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • High Temperature insulators and seal rings for use in extreme temperatures
  • Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
  • Ingress protection ratings aligned with industrial enclosures
  • Typical applications include raceway for industrial applications such as commercial ovens, annealing equipment, roller mills, pump skids, solar collectors, cargo loaders, etc.
  • Used where liquid tight flexible metallic raceway is installed in outdoor or indoor locations, and exposed to continuous or intermittent moisture
  • Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures

Descriptors

Category

Liquid tight connectors

Specifications

Material

316 Stainless Steel

Color

Metallic

NEMA Rating

Type 3, 3R, 4, 4X, 12, 13

Temperature Rating

UL: -4 to 221 F

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018 , IEC/EN 61386-1, -23

Dimensions

Size

3/8 Inch , M16 Thread

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here