Catalog No. : 933-JAR400
Description: WIRE CONN WINGED BLUE No22-No8, 400
UPC: 67396017227
Made or assembled in Canada.
Wire Connector with a Wide Range, Ergonomic Twisting Wings with Rounded Secure Edge, Blue, Wire Range #22 - #8, Plastic Jar of 400
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
#22-8 AWG |
|
Mounting |
Twist-On |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Blue |
|
Temperature Rating |
221 F, 105 C |
Classifications
|
Brand Name |
Marrette |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |