text.skipToContent text.skipToNavigation

Catalog No. : 933-JAR1000

Description:  WIRECONN WINGED BLUE No22-No8, 1000

UPC: 67396017234

Made or assembled in Canada.

Wire Connector with a Wide Range, Ergonomic Twisting Wings with Rounded Secure Edge, Blue, Wire Range #22 - #8, Plastic Jar of 1000
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

#22-8 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Blue

Temperature Rating

221 F, 105 C

Classifications

Brand Name

Marrette

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002319 Wire connector

Colour

Blue

Documents/Support Tools

Sales Drawing

Click here

Click here