Catalog No. : 91R-F6
Description: CNCTR KIT SCDRY FAA STYLE 12
UPC: 708917324911
Secondary Connector Kit - for Terminating two Core Cables. FAA L823, Type 11, Class B. 20 Amps, 600 Volts Between Contacts, 1500 Volts to Earth. Connector Configuration R - Receptacle (Female) Connector FAA L823 Style 12. Outside Diameter Over Insulation F is .575 inch to .785 inch, Wire Size 6 - Concentric/Stranded 10-12 AWG or Solid 8-10 AWG.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |