text.skipToContent text.skipToNavigation

Catalog No. : 91R-D8

Description:  CNCTR KIT SCDRY FAA STYLE 12

UPC: 708917324867

Secondary Connector Kit - for Terminating two Core Cables. FAA L823, Type 11, Class B. 20 Amps, 600 Volts Between Contacts, 1500 Volts to Earth. Connector Configuration P - Plug (Male) Connector FAA L823 Style 5. Outside Diameter Over Insulation D is .32 inch to .43 inch inch, Wire Size 8 - Concentric/Stranded 14-16AWG or Solid 12-14 AWG.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Voltage Rating

Between contacts 600 V , To earth 1,500 V

Amperage Rating

20 A

Insulation

yes

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.