text.skipToContent text.skipToNavigation

Catalog No. : 8M-50-3

Description:  BRONZE BUS SUPPORT CONNECTOR

UPC: 75114314251

Bronze Bus Support Connector, Cable or Pipe to Insulator Conductor, Cable 1/0-500 Copper, Pipe 1/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 inch Bolt Circle

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant