text.skipToContent text.skipToNavigation

Catalog No. : 8M-300-3

Description:  BRZ BOLT SUBSTA BUS SUPPRT

UPC: 75114333726

Bronze Bolted Substation Bus Support, Cable or Pipe to Bolt Circle, 1000 to 3000 MCM Copper, or 3/4 inch Pipe to 3 inch Bolt Circle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 inch Bolt Circle

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant