text.skipToContent text.skipToNavigation

Catalog No. : 8M-25-3

Description:  BRZ BOLT SUBSTA BUS SUPPRT LOW PRO

UPC: 783786769377

Bronze Bolted Substation Bus Support (Low Profile) - Cable or Pipe to Bolt Circle - 6-250 MCM Copper or 1/4 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 inch Bolt Circle

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant