text.skipToContent text.skipToNavigation

Catalog No. : 8LMCE2LD1BK

Description:  6V28W LED COMBO EXIT BLK C/W 4W-LED

UPC: 624616297014

Exit Combination Unit, self-powered, 120/347VAC, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 28W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Colour: black, Legend Colour: red, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting