text.skipToContent text.skipToNavigation

Catalog No. : 8944/900953

Description:  SPECIAL 8944, NOT GROUNDED

UPC: 708917264088

Midget Receptacle, Panel Mounting Not Grounded - 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Number of poles

3