Catalog No. : 8910-SP4
Description: NO 10-T JACK CHAIN BUCKET/400 FT
UPC: 772737016615
Jack chain. Trade size # 10-T. Maximum working load and Charge is 43 pounds (19KG). 1 pail of 400 feet.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Special Features |
Size : #10-T |
Specifications
Material |
Steel |
Finish |
Electro-Galvanized |
Classifications
Brand Name |
Steel City / Iberville |
Dimensions
Size |
# 10-T |
ETIM Classification
ETIM
EC000050 Chain
Model |
Link chain |
Documents/Support Tools
Sales Drawing |