text.skipToContent text.skipToNavigation

Catalog No. : 8910-SP2

Description:  NO 10-T JACK CHAIN BUCKET/200 FT

UPC: 622538070081

Jack chain. Trade size # 10-T. Maximun working load and Charge is 43 pounds (19KG). 1 pail of 200 feet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Size : #10-T

Specifications

Material

Steel

Finish

Electro-Galvanized

Classifications

Brand Name

Iberville

Dimensions

Size

# 10-T

Sustainability

Environmental product declaration

EPD Flex-plus ENT

EPD Carlon Riser-Gard PVC Conduit US

EPD Carlon Plenum-Gard Conduit US

EPD Carlon SECAP Fittings US

EPD Carlon Conduit Bodies and Fittings US

ETIM EC000050 Chain

Model

Link chain

Documents/Support Tools

Sales Drawing

Click here