Catalog No. : 8904-SP5
Description: NO 3 LION CHAIN BUCKET/500 FT
UPC: 622538072023
Lion chain. Trade size # 3. Zinc plated steel. 500 feet. Maximun Working load/Charge 90 pounds (40KG).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Size : #3 |
Specifications
|
Material |
Steel |
|
Finish |
Electro-Galvanized |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
#3 |
ETIM Classification
ETIM
EC000050 Chain
|
Model |
Link chain |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |