Catalog No. : 8904-SP2
Description: NO 3 LION CHAIN BUCKET/250 FT
UPC: 622538072061
Lion chain. Trade size # 3. Zinc plated steel. 250 feet. Maximun Working load/Charge 90 pounds (40KG).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Special Features |
Size : #3 |
Specifications
Material |
Steel |
Finish |
Electro-Galvanized |
Classifications
Brand Name |
Iberville |
Dimensions
Size |
#3 |
ETIM Classification
ETIM
EC000050 Chain
Model |
Link chain |
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |