text.skipToContent text.skipToNavigation

Catalog No. : 8851

Description:  3-1/2 THDLESS CONN.

UPC: 786210088518

3-1/2 Inch Threadless Connector, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

To Connect and Effectively Bond Threadless Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threadless Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA
UL E23018, CSA

Dimensions

Size

3-1/2 Inch

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Surface protection

Untreated

Colour

Natural colour

Outer diameter

139.7 mm

Documents/Support Tools

Sales Drawing

Click here