text.skipToContent text.skipToNavigation

Catalog No. : 8823-MRS

Description:  CONN W/ NIP AND GLAND NUT BSHG 2W3P

UPC: 708917148104

Midget Connector with Nipple and Gland Nut Bushing Type - Rating 2 Wire 3 Pole, Bushing Diameter 9/16 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Number of poles

2