text.skipToContent text.skipToNavigation

Catalog No. : 8812

Description:  MDGT PLG 20A/125V,15A/125V,10A/250V

UPC: 708917208860

Midget Plug, Bushing Type with Nipple and Gland Nut with Diameter .50 Inch - Rating - 20A/125V, 15A/125V, 10A/250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

2

Amperage Rating

10/25/20 Amps

Voltage Rating

125 or 250 VAC

Classifications

Brand Name

Russellstoll