text.skipToContent text.skipToNavigation

Catalog No. : 8793

Description:  RECEPTACLE

UPC: 708917133278

Midget Ever-lok Industrial Receptacle - Rating 10A, 2 Wire 3 Pole, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

10 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e2630
UL e2630

ETIM EC001322 Round socket/plug for high currents

Amperage

10 A

Number of poles

3