Catalog No. : 879
Description: AL LOOP COMP SPLICE 600-700 9-3/4IN
UPC: 783786769490
- Designed to develop 25 percent of the conductor's rated strength
- Versatile compression splices for ACSR, ACAR, AAC 5005 and AAC Conductors
- Constructed from Aluminum for high conductivity
- Prefilled with oxide inhibitor to prevent oxidation and keep out moisture
- All splices marked with wire size, installation die codes and compression locations, providing easy identification for easy installation
- Meets or exceeds ANSI C119.4 specifications
Descriptors
Category |
Wire or cable compression splice |
Special Features |
All splices are marked with conductor size, installing die references, and compression locations. Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Constructed from Aluminum for High Conductivity. |
Application |
For ACSR, ACAR, AAAC 5005 abd AAC Conductors |
Specifications
Connection |
Compression |
Conductor Range |
556.5 kcmil ACSR , 600 to 700 kmcil STR |
Number Of Conductors |
2 |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
9-3/4 inch long |