text.skipToContent text.skipToNavigation

Catalog No. : 8734

Description:  STD RCPT EV-LOK DUP.3W-4P

UPC: 708917160236

Duplex Receptacle, Voltage 250VAC/125VDC, Amperage 10A/20A, 3 Poles 4 Wires
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

250 VAC , 125 VDC

Classifications

Brand Name

Russellstoll

Standard

UL e2630
UL e2630

ETIM EC001322 Round socket/plug for high currents

Number of poles

3