text.skipToContent text.skipToNavigation

Catalog No. : 8724-RS

Description:  10A,CON,3P4W,SE,125V

UPC: 708917166405

Ever-Lok Midget Clamp Type Female Connector, 10 Amp 125V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

10 Amps

Voltage Rating

125 V

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

10 A

Number of poles

3

Voltage

125-125 V