text.skipToContent text.skipToNavigation

Catalog No. : 8713U3

Description:  PLUG MDG E-L 2W 3

UPC: 708917151173

Ever-Lok Midget Clamp Type Female Plug, 20 Amp 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A