text.skipToContent text.skipToNavigation

Catalog No. : 870F

Description:  2-1/2-3IN CAST CVR, GRAY IRON, FORM

UPC: 786210924328

Form 7, 2-1/2 Inch to 3 Inch Gray Iron Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Iron

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

2-1/2 to 3 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here