text.skipToContent text.skipToNavigation

Catalog No. : 8705R

Description:  EVERLOK 20 AMP 250V 4P5W FC REV

UPC: 708917141457

Midget Reverse Service Receptacle with Flap Cap, 20 Amps, 4 Pole 5 Wire, 250 Volts, Depth 1-13/16 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Round plug/flat receptacle

Specifications

Voltage Rating

250 V

Number Of Poles

4

Number Of Wires

5

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll