text.skipToContent text.skipToNavigation

Catalog No. : 8704R

Description:  EVERLOK 20 AMP 250V 3P4W FC REV

UPC: 708917343875

Midget Reverse Service Receptacle with Flap Cap, 20 Amps, 3 Pole 4 Wire, 250 Volts, Depth 1-3/8 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Round plug/flat receptacle

Specifications

Voltage Rating

250 V

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll