text.skipToContent text.skipToNavigation

Catalog No. : 8657

Description:  PLUG EV-LOK 3W 4P

UPC: 708917166849

Ever-Lok Plug, 30 Amp, 3 Pole 4 wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3