text.skipToContent text.skipToNavigation

Catalog No. : 8656

Description:  PLUG EVLOK HUB TYPE

UPC: 708917129028

Ever-Lok Plug, Hub Type, 2 Pole 3 Wire, 30 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2