text.skipToContent text.skipToNavigation

Catalog No. : 86411

Description:  86411

UPC: 783786769407

Bronze Cable Clamp for Conductors 500 to 250 kcmil or 4/0 to #1. 2-1/4 inch long x 2-1/4 inch wide. Includes Two Silicon Bronze Screws 3/8-16 x 1-1/2 inch long and Two Silicon Bronze 3/8 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

500 to 250 kcmil

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant