text.skipToContent text.skipToNavigation

Catalog No. : 8464R

Description:  100A,CON,3P4W,HSE,480V

UPC: 708917309024

Weathertight Connector, 100Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll