text.skipToContent text.skipToNavigation

Catalog No. : 8463-72

Description:  100A,CON,HSE,2P3W,480V

UPC: 708917309406

Weathertight Connector, 100Amps, 2 Pole 3 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll