text.skipToContent text.skipToNavigation

Catalog No. : 84411

Description:  BRZ PARRALLEL CONNECTOR 4/0-1

UPC: 783786769391

Bronze Parallel Connector, For Copper Cable to Copper Cable, with Silicon Bronze Socket Cap Screw, Conductor Range Main 4/0-1, Tap 4/0-1, Height 1-3/4 inch, Length 2-1/4 inch, Width 1-3/4 inch, Bolt 3/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

4/0 to #1 AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1-3/4 x 2-1/4 inch