text.skipToContent text.skipToNavigation

Catalog No. : 8428-72

Description:  100A,PLG,3P4W,HSE,480V

UPC: 708917202455

_ 100a, plg, 3p4w, hse, 480v
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3