text.skipToContent text.skipToNavigation

Catalog No. : 8425-TB

Description:  INSUL.SET SCREW CONNECTOR

UPC: 786210357591

1-1/4 Inch Set Screw Connector, Steel with Nylon Insulated Throat for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

To Connect and Effectively Bond Threadless Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threadless Conduit

Specifications

Material

Steel

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA
UL E23018, CSA

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here