text.skipToContent text.skipToNavigation

Catalog No. : 8424-72

Description:  RECPT 100A 3P4W

UPC: 708917165026

_ Recpt 100a 3p4w
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Classifications

Brand Name

Russellstoll