text.skipToContent text.skipToNavigation

Catalog No. : 8424-45

Description:  100A,REC,3P4W,480V,AA,JB,FC,45DEG

UPC: 708917310266

45 Degree Aluminum Weathertight Receptacle with Flip Cap - Rating 100A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3