text.skipToContent text.skipToNavigation

Catalog No. : 8423-72

Description:  100A,REC,HSE,2P3W,480V,AA,JG,FC

UPC: 708917309413

HAS Weathertight Receptacle with Angle Adapter and Flap Cap, 100Amps, 2 Pole 3 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2