text.skipToContent text.skipToNavigation

Catalog No. : 8414R

Description:  RCPT WT 60A600R.SVC

UPC: 708917156239

Heavy Service Ever-Lok Reverse Service Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts.

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A