text.skipToContent text.skipToNavigation

Catalog No. : 8414-45

Description:  RECPT WT 60A HS T 3W 4

UPC: 708917157304

HS Weathertight Receptacle, 60Amp, 3 Wire 4 Pole, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll