text.skipToContent text.skipToNavigation

Catalog No. : 8408

Description:  PLUG 30A 3P4W

UPC: 708917140344

Heavy Service Ever-Lok 30 Amp, Plug, 3 Pole 4 Wire, 1 inch Conduit Size
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts.

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3