text.skipToContent text.skipToNavigation

Catalog No. : 8404R

Description:  RCPT REV 30A 3W 4P 4P HS

UPC: 708917183259

Type HAS Weathertight Reverse Service Receptacle, 30Amps, 3 Wire 4 Pole, 480 Volts, Material Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll