text.skipToContent text.skipToNavigation

Catalog No. : 8396

Description:  PLUG 3W4P 1/2IN NPT

UPC: 708917186908

Plug, 3 Pole 4 Wire, 1/2 Inch NPT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll