text.skipToContent text.skipToNavigation

Catalog No. : 833D

Description:  WIRE CONNECTOR WING YELLOW No22-No8

UPC: 67396014868

Made or assembled in Canada.

Wing Design Insulated Wire Connector Yellow #22 - #8 AWG Temperature Rating of 105 Degrees Celsius Flip-Pak of 500
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

22-8 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Yellow

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Standard

UL E9809, CSA 6591
UL E9809, CSA 6591

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002319 Wire connector

Colour

Yellow

Documents/Support Tools

Sales Drawing

Click here