text.skipToContent text.skipToNavigation

Catalog No. : 833C

Description:  MARRETTE NO 833 YELLOW PKG/15

UPC: 67396015155

Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.

Marrette #833. Rated 105 degree C - 600 Volts. Wire range: 22-8. Yellow. Package of 15.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Ergonomic wing design gives you a comfortable grip and more torque than the competition. The ergonomic shape reduces finger fatigue from repetitive installations.
  • Deep, wide throat ensures full insulation coverage.

Descriptors

Category

Twist on wire connector

Specifications

Material

Polypropylene

Color

Yellow

Temperature Rating

105 C

Classifications

Brand Name

Marrette

Standard

UL E9809

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1600364_2011-07-27 N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

ABBG-00987-V01.01-EN

ETIM EC002319 Wire connector

Colour

Yellow

Documents/Support Tools

Sales Drawing

Click here