text.skipToContent text.skipToNavigation

Catalog No. : 833-JAR200

Description:  WIRECONN WINGED YELLOW No22-No8 200

UPC: 67396017128

Made or assembled in Canada.

Wire Connector with a Wide Range/Ergonomic Wing Design, Yellow, #22 - #8, Jar of 200
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

#22-8 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Yellow

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002319 Wire connector

Colour

Yellow

Documents/Support Tools

Sales Drawing

Click here