text.skipToContent text.skipToNavigation

Catalog No. : 8304

Description:  30A,3P4W,REC,SE,600VAC250VDC

UPC: 708917182658

Ever-Lok Female Receptacle Only with Flap Cover for FS, FD FSWS, FDWS and similar conduit fittings. 50 Amp, 250V, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here