text.skipToContent text.skipToNavigation

Catalog No. : 82C-1-RD

Description:  5-SQUARE COVER BLANK - RED

UPC: 785991072075

Square Box Cover, 5 Inch Square, Red, Pre Galvanized Steel, Flat and Blank
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Color

Red

Knockouts

Yes

Classifications

Brand Name

Steel City

Dimensions

Size

5 Inches

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

127 mm

Width

127 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here